nVent ERICO PermaGround Compression Grounding Connector
nVent ERICO PermaGround Compression Grounding Connectors provide a comprehensive range of high-quality copper extruded compression connectors for all grounding applications. The available C- and E-Crimp connections are designed to bond grounding conductors to other grounding conductors or grounding electrodes within a grounding system. Once the grounding conductors are inserted into the connector, they are crimped using a 12-ton compression tool (nVent ILSCO TaskMaster Tools - 12-Ton Crimping Tool), creating a permanent and long-lasting electrical connection. This offers a reliable alternative when exothermic or mechanical connections are not suitable or specified.
The connectors are made from high-quality copper, ensuring low resistance, while their robust design guarantees a secure connection. The entire range of PermaGround connectors has undergone rigorous testing to ensure that their connection strength and current-carrying capability meet and exceed CSA and UL 467 grounding standards.
Additionally, the PermaGround connectors are designed to accommodate multiple conductors and various configurations. They support both metric and imperial conductor sizes, making them adaptable to a wide range of applications. Each connection can be completed in minutes and used in any weather conditions, saving time.
Features
- Provides a permanent, secure, and irreversible connection
- Designed for versatility, allowing use in multiple configurations
- Quick and easy installation, with repeatable connections made in minutes
- Pre-applied anti-oxidant coating on all connectors
- Compatible with common compression tools, the same ones used for power connections
- Full line of compression dies (nVent ILSCO Compression Crimp, U Dies) compatible with different types of tools
- Dual-marked connectors with imperial and metric conductor ranges, part number, required die number, and number of crimps needed
- Suitable for direct burial in concrete or ground
Products | 3 results (29 items)

nVent ERICO PermaGround Compression Connector, C-Crimps

nVent ERICO PermaGround Compression Connector, E-Crimps