Plastic Cable Clamps and Clips
Filtru aplicat: 1
Subcategorii
Produse | 9 rezultate (12 articole)

Single Cable Bracket with Plug
Ready-to-use, single cable bracket for concrete, designed to install with the push of a thumb in a 6mm-diameter hole.

Double Cable Bracket with Plug
Ready-to-use, double cable bracket for concrete, designed to install with the push of a thumb in a 6mm-diameter hole.

Double Cable Bracket for Nail Gun
Ready-to-use, double cable bracket for direct fastening onto concrete. Compatible with the most popular gas and battery-actuated nail guns on the market for a safer installation.

Cable Holder with Plug
Ready-to-use, non-continuous, single cable support for concrete, designed to be installed with the push of a thumb in a 6mm-diameter hole.

Double Cable Holder with Plug
Ready-to-use, non-continuous, double cable support for concrete, designed to installed with the push of a thumb in a 6mm-diameter hole.

Cable Holder for Nail Gun
Ready-to-use, non-continuous, single cable support for concrete, designed to be installed with gas or battery-actuated nail gun. Two can be snapped together and fixed to the structure with only one nail.

Cable Clamp
One-piece cable clamp, designed to wrap around the cable to support and be inserted by hand, directly into a 6mm-diameter hole.

Offset Mounting Base for Cable Clamp
Offset mounting base for cable clamp avoiding the cable to be in direct contact with the structure. Can be installed in two different directions allowing for multiple offset distances.

Cable Tie with Plug
Zip tie holder for concrete, designed to install with the push of a thumb in a 6mm-diameter hole. Ideal to support cable bundles.