nVent CADDY Pyramid Equipment Supports
The nVent CADDY Pyramid Equipment Support is a fast, flexible and innovative system for supporting heavy-duty mechanical services on rooftop surfaces. Superior load distribution and a low abrasion foam interface combine to ensure that the roof membrane is protected despite varying roof surfaces and shifting caused by expansion and contraction.
Caracteristici
- Supports chillers, air conditioners and other mechanical systems
- Innovative base design evenly distributes load to help prevent damage to roof membrane
- Innovative crossbar and equipment-support clamps enable quick assembly
Filtru aplicat: 1
Subcategorii
Produse | 8 rezultate (8 articole)

nVent CADDY Pyramid Light-Duty Equipment Support Kit, 4 Post Base
Kit includes two post-base assemblies, frame and equipment-support clamps for easy attachment to nVent CADDY Pyramid Light Duty Equipent Support Kit.

nVent CADDY Pyramid Light-Duty Equipment Support Kit Extension Frame
Includes all post bases, hardware and framing needed for an out of the box solution to construct a 38.2 in (970 mm) light duty equipment support.

nVent CADDY Pyramid Equipment Support Kit, 4 Post Base
Includes all post bases, hardware and framing needed for an out of the box solution to construct a 39.4" (1 m) equipment support.

nVent CADDY Pyramid Equipment Support Kit, 6 Post Base
Includes all post bases, hardware and framing needed for an out of the box solution to construct a 78.8" (2 m) equipment support.

nVent CADDY Pyramid Equipment Support Frame Extension Kit
Add to any 39.4" (1 m) or 78.8" (2 m) equipment support kit to extend the size of the frame in 39.4" (1 m) increments to create custom sizes and configurations.

nVent Caddy Pyramid Light-Duty Equipment Support Crossbar
The Pyramid Light-Duty Equipment Support Crossbar provides additional support and structural rigidity to the Pyramid Light-Duty Equipment Support Frame.

nVent CADDY Pyramid Equipment Support Post Base
Individual post base with height adjustable leg 12" to 18" (305 to 457 mm) gives you the flexibility to create your own equipment support with strut.

nVent CADDY Pyramid Equipment Support Clamp
Clamp to secure heavy-duty mechanical equipment when creating a custom frame out of strut.