Filtrar por
Filtro aplicado:
1
Limpar filtros
- Product Type
- Família de produtos
- Altura
- Tipo
- Cor
- Profundidade
- Largura
- Works With
- Altura
- Material
- Acabamento
- Código de cor
- Largura
- Profundidade
- Supply Voltage
- Redundant Power Supply
- Coolant Feed
Filtro aplicado: 1
Produtos | 29 resultados (67 artigos)

LHX+ Control Unit
Adds coolant flow control functionality to LHX+.
Número de catálogoNome do itemAdd to Quote action
Controller Kit for LHX+ 5 KW and 10 KW

LHX+ Water Control Package
Stainless steel pipe inserts with sensors (pressure, temperature, and flow).
Número de catálogoNome do itemAdd to Quote action
LHX+ Water Control Package Kit

LHX+ Display for Control Unit
Terminal consisting of display and 6 keys for local access to controller.
Número de catálogoNome do itemAdd to Quote action
LHX+ Display for Control Unit

RackChiller Rear Door Water Connection Set
Pair of stainless steel braided flexible hoses to conect the RackChiller to the facility coolant system.
Número de catálogoNome do itemAdd to Quote action
RackChiller Rear Door Water Connection Set, Active or Passive

RackChiller Rear Door Control Unit, Passive
Adds coolant flow control functionality to RackChiller Rear Door Passive.
Número de catálogoNome do itemAdd to Quote action
RackChiller Rear Door Control Unit, Passive

Varistar CP Base Plinth 300 W
Base plinth for Varistar LHX+ 45 Cooler.
Número de catálogoNome do itemAdd to Quote action
Varistar LHX+ 45 Base Plinth 100H

Leak Detection Package LHX+ / RackChiller In-Row
Número de catálogoNome do itemAdd to Quote action
Leak Detection for Varistar LHX+ 45 / RackChiller In-Row 45

Varistar LHX+ 45 / RackCHiller In-Row 45 Condensate Drain
Condensate water management package for top fed installations.

Flexible Hoses for LHX+ / RackChiller In-Row, BSP / BSP
Flexible Hoses for LHX+ / RackChiller In-Row, 4 m.

Flexible Hoses for LHX+ / RackChiller In-Row, QD / BSP
Flexible Hoses for LHX+ / RackChiller In-Row, 4 m.

Adapter fitting BSPP m / NPT m
Flexible Hoses for LHX+ / RackChiller In-Row, 4 m.
Número de catálogoNome do itemAdd to Quote action
Adapter BSP-NPT for Varistar LHX+ 45 / RackChiller In-Row 45