nVent LENTON Cadweld-metaalgevuld verbindingssysteem
The nVent LENTON Cadweld reinforcing steel bar splice is a mechanical butt splice (a metal filled splice, not a welded splice) that produces a joint with basically the same mechanical properties as those of an unspliced bar. The system is suitable for in-situ splicing applications. The primary usage for nVent LENTON Cadweld splices are on critical structures including blast resistant facilities, reinforced concrete pressure vessels, seismic structures and nuclear reactor containment structures. The generous cavity in the sleeve is ideal for joining misaligned or circumferential bars.
For the most demanding applications, the nVent LENTON Cadweld mechanical splicing system has extremely high tensile performance. It is a premium splicing system that has been used in hundreds of Nuclear Power Plant projects throughout the world. nVent LENTON Cadweld sleeves and filler material are produced in compliance with ASME NCA-3800 (ERICO - QSC 595), NQA-1, 10CFR50 Appendix B, 10CFR 50.55(e), 10CFR Part 21 and USNRC Regulatory Guide 1.28.
Kenmerken
- Ontworpen om te voldoen aan de eisen van de bouwvoorschriften, of om deze te overtreffen
- Can be visually inspected
- No special bar end preparation needed
- Designed to meet or exceed building code requirements
- World’s most tested mechanical splice - over 25,000 actual tensile tests
- Requires hand-held equipment only
- Able to be used for repair with short dowels
Producten | 75 resultaten (471 artikelen)

T-Series Vertical Installation Equipment

Horizontal and Vertical Packing

T-Series Horizontal Low Slip Sleeve, Top Fill

T-Series Horizontal Transition Filler Material Kit

Angular Pouring Basin, Top Fill, 45°

Horizontal Pouring Basin, Top Fill, 90°

T-Series Horizontal Fixed Angle Splice Kit, Top Fill, 15-30°

Bolt Retainer

Crucible Cover

Pouring Basin Crucible

T-Series Vertical Filler Material Kit