nVent LENTON Quick Wedge Pin Driver
        
        Hover to magnify image or click to enlarge
      
        nVent LENTON Quick Wedge Pin Driver
The nVent LENTON Quick Wedge Pin Driver is used to mechanically drive the wedge pin through a pre-drilled hole in the nVent LENTON Quick Wedge couplers. The pin driver is supplied with all of the tooling necessary to splice each bar size. It is powered by a high-pressure hydraulic pump and has the capability of producing 20 tons of force.
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
              
            
        
      
    
  
        
                                            Application images
          
          
        
        
                                            Resources
          
          
        
        
                        
            
        
  
    
               
 
          
  
      
    
  
        
                                                                                                                                                                  
Features
- Simple design allows quick changes between bar sizes
 - Designed to withstand the forces required for assembly
 - Designed to work with a standard hydraulic pump
 
Specifications
Case Study
Installation Manual / Instruction Sheet
- Warning
 - nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.