Hover to magnify image or click to enlarge
MT12 Male Taper Stud
The LENTON ULTIMATE MT12 Male Taper Stud is designed for high performance applications, efficiently creating mechanical reinforcing bar connections. The LENTON self-aligning, taper-thread reduces misalignment issues and helps eliminate cross-threading during installation. The MT12 Male Taper Stud is used in conjunction with the FT12 Female Standard Coupler for bar-to-bar connections and the PM15 Female Position Assembly for position/caging connections.
Additionally, the MT12 Stud can be used in conjunction with other legacy LENTON Taper-Threaded couplers and LENTON TERMINATORS. However, when using in conjunction with other legacy LENTON Taper-Threaded products the performance of the connection may be reduced. Contact your LENTON representative for more information.
Ultimate mechanical splices are pre-qualified for use for both Caltrans Ultimate and Caltrans Service applications. Additionally, they meet ACI® 318 Type 1 and Type 2 mechanical splice performance with ASTM® A615 and A706 grades 60 through 80 rebar.
Features
- Slim design maintains concrete cover
- Installs quickly and easily
- Utilizes the standard nVent LENTON taper profile
- No special tools or skills required
Specifications
| Finish | Plain |
| Material | Steel |
| 100% U.S. Domestic Content | Yes |
| Designed to Meet | AASHTO;ABNT NBR 8548:1984;ACI 318 Type 1 (125% Specified Yield);ACI 318 Type 2 (Specified Tensile);ACI 349;ACI 359;AS3600 |
Data Sheet
Installation Manual / Instruction Sheet
Test Report
Certifications

- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.