Painted Steel Front Panel, PAC, 45x470x12mm, Light Gray, Mild Steel


Painted Steel Front Panel, PAC, 45x470x12mm, Light Gray, Mild Steel
Catalog#: PAC01
This front panel has the same finish as the enclosure and is used to cover empty sections within 19" profile systems, in order to maintain the enclosure's aesthetics. It can also be machined to mount equipment, if required."
Details
Benefits
Resources
CAD
Accessories
Features
- Description: Plain 19" front panel.
- Material: 1.5 mm steel.
- Finish: RAL 7035.
- Pack quantity: 1 piece.
Specifications
PRODUCT ATTRIBUTES
to
of
Page
of
Bulletin Number
Installation Manual / Instruction Sheet
CAD Generation
Mandatory
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.