Closure Plate Adapters for Cutouts
Hover to magnify image or click to enlarge
Closure Plate Adapters for Cutouts
Adapters are used with closure plates containing cutouts. Allows the option of adapting from 24-pin to 16-pin, 24-pin to 10-pin, 24-pin to 6-pin and 24-pin to no pins (blank).
Details
Resources
Features
- 12 gauge (2.5mm) mild steel
- RAL 7035 textured light-gray polyester powder paint finish
- Adapters fit all Cable Entry Cabinet and Barriers with 24-pin DIN connector cutouts
- 24-pin adapting down to 16, 10, 6, or no pins (blank)
Specifications
| Thickness | 12ga |
| Color | Light Gray |
| Finish | Powder Coated |
| Color Code | RAL 7035 |
Filter By
Select Filters
Filter By
Clear filtersFilters applied:0
4 parts found.
Catalog Number
to
of
Page
of
Approval Agency Certificate
Installation Manual / Instruction Sheet
Sell Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.