Armoires murales ZONEX en acier inox, EXE-WM
Survoler pour zoomer ou cliquer pour agrandir
Armoires murales ZONEX en acier inox, EXE-WM
The stainless steel single-door wall mounted enclosure, range EXE, with ATEX and IECEx certifications, is available off the shelf in 16 different sizes that accommodate the majority of common applications. ZONEX enclosures deliver a robust solution for termination and junction enclosure applications in potentially hazardous locations, including petroleum and chemical processing, water treatment processing, pharmaceutical processing, and grain processing. ZONEX enclosures are designed and certified to meet ATEX Directive 2014/34/EU, as well as IECEx standards for increased safety in housing electrical components in Zone 1 and Zone 2 applications.
Normes industrielles
cULus_UL Listed
ATEX
CE
DoC NEC Class 1 Div 2
IECEx
Détails
Ressources
Fonctions
- Boîtier: M10 brass internal/external bonding provision; 2,5 mm thick wall-mounting brackets welded on the rear; M5 threads for gland plate screws provide quick and easy installation
- Approvals: ATEX Directive 2014/34/EU. ATEX: Sira 09ATEX3224U; 2813 Ex II 2 G D; Ex e IIC Gb; Ex tb IIIC Db IP 66; EN 60079-0; EN 60079-7; EN 60079-31. IECEx: IECEx SIR 09,0099U; Ex eb IIC Gb; Ex tb IIIC Db IP 66; IEC 60079-0; IEC 60079-7; IEC 60079-31
- Plaque de montage : Fixed onto M8 welded studs to the rear of the enclosure; holes to facilitate cable fixing are on the top and bottom
- Verrouillage : Type 316L stainless steel quarter-turn latch with double bit 3 mm insert
- Porte : Continuous seal polyurethane gasket, operating range -40 to +70 ºC; door opening 210º; door is easily removed by pulling clip-style hinge pins; M6 inner grounding stud; optional silicone gasket with operating range -55 to +180 ºC
- Livraison : Enclosure with door, plaque de montage, gland plate and mounting accessories
- ATEX- and IECEx-certified enclosure
- Certification of final assembly is easier if enclosures are certified
- Time and cost savings in the end-use investigation process of the final assembly
- Cable access: Fabricated and formed M5 threads for gland plate screws provide quick and easy installation; flat gasket
Spécifications
| Épaisseur (T) | 0.1in |
| Épaisseur (T) | 2.5mm |
| Finition | Finition brossée 320 |
| Matériau | Acier inoxydable 316L |
Certificat d'organisme d'approbation
- Avertissement
- Les produits nVent doivent être installés et utilisés uniquement comme indiqué dans les feuilles d'instructions et les documents de formation de nVent. Les feuilles d'instructions sont disponibles sur www.nvent.com et auprès de votre représentant du service client nVent. Une installation incorrecte, une mauvaise utilisation, une mauvaise application ou tout autre défaut de respect total des instructions et des avertissements de nVent peut entraîner une défaillance du produit, des dommages matériels, des blessures corporelles graves et la mort et/ou annuler votre garantie.