External segregation horizontal plates | Répartition de puissance, MSES


External segregation horizontal plates | Répartition de puissance, MSES
This polycarbonate horizontal separation plate, MSES, is available off the shelf and pre-sized. The plate should be used when subsections need to be segregated. It is placed between a mounting plate and the doorway for partial doors. No screws are needed, which makes mounting easy. The fix section can then comply to up to form 4 segregation according to IEC 61439.
Détails
Avantages
Ressources
Accessoires
Fonctions
- Description: Pre-sized horizontal separation plates between the mounting level and the front door. Slides easily into place and let us to get Form 4 compartments for MCB's and MCCB's. No screws need.
- Matériau: 3 mm reinforced polycarbonate.
- Livraison: 1 piece.
- The standard accessory is available off the shelf, and is pre-cut ready to be mounted into 600 or 800 mm wide enclosures
- The plates can easily be mounted and do not require screws
- Customer's required labour time is reduced as the plate is pre-cut and does not require screws for fixation, which in turn reduces their labour cost
- The fix section can comply up to form 4 segregation according to IEC 61439, which is a necessary requirement for particular projects
- The mounting plate (MSMPN) is to be fixed directly to the fix system vertical profiles (MSFP)
- A partial door (DP) is required in order to complete the fixed compartment
Spécifications
Épaisseur | 0.12in |
Épaisseur | 3mm |
Finition | Poli |
Matériau | Polycarbonate |
Obligatoires
- Avertissement
- Les produits nVent doivent être installés et utilisés uniquement comme indiqué dans les feuilles d'instructions et les documents de formation de nVent. Les feuilles d'instructions sont disponibles sur www.nvent.com et auprès de votre représentant du service client nVent. Une installation incorrecte, une mauvaise utilisation, une mauvaise application ou tout autre défaut de respect total des instructions et des avertissements de nVent peut entraîner une défaillance du produit, des dommages matériels, des blessures corporelles graves et la mort et/ou annuler votre garantie.