Hydraulic Flexible/Non-Flexible Busbar Bender
Hydraulic Flexible/Non-Flexible Busbar Bender
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Features
- Works with copper or aluminium busbar and nVent ERIFLEX Flexibar
- Multi-function tool creates "V" or "Z" bends and straightens busbar for corrections
- Removable top plate allows for multiple bends on a busbar
- Bottom plate is etched to indicate a 90° bend
- Includes steel bar supports for bending busbar when tool is not fixed to the Hydraulic nVent ERIFLEX Flexibar and Busbar Work Center
- RoHS compliant
Specifications
Catalog
Technical Handbook
Test Report
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.