Splice or Tee Connection Kit, Cold Applied
Hover to magnify image or click to enlarge
Splice or Tee Connection Kit, Cold Applied
nVent RAYCHEM T-100 is a cold-applied high profile splice or tee connection kit for trace heating cables in both non-hazardous and hazardous locations. Mounted on the pipe, through the thermal insulation and cladding. Includes cold-applied heating cable core sealer.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Video
Related Products
Features
- Simple and fast to install and test
- Cold-applied: no heat gun or hot work permit required, re-enterable
- High performance: resistant to impact, high temperature, chemicals and UV
- Reliable during long life: 10 year product warranty available, maintenance free
Specifications
Additional Reference
Certification
Data Sheet
Engineering Specification
Installation Manual / Instruction Sheet
Product Design Guide

- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.