Substation
Filtrer par
Filtre appliqué:
1
Effacer les filtres
- Brands
- Applications
- Type
- Height
- Height
- Width
- Width
- Depth
- Depth
- Protection Rating
- Product Family
- Material
- Mold Family
Filtre appliqué: 1
Produits | 78 résultats (890 articles)

nVent ERICO Cu-Bond Round Conductor
Theft-deterrent; and offers a steel core which is hard to cut with hand tools.

nVent ERICO Cadweld Plus Welding Material, F20
nVent ERICO Cadweld Plus cups are premeasured, self-contained cups of welding material that are placed in the mold and ignited by use of the ERICO Cadweld Plus Impulse Exothermic Welding Control Unit.

Rebar Bonding Kit, Single Connection
Kit includes Rebar Bonding Plate, Rebar Bonding Clamp and conductor.

Adhesive Cable Fastener
Fast-drying, waterproof, synthetic rubber and resin-based adhesive.

Transient Surge Filter
The nVent ERICO Critec Transient Surge Filter (TSF) product family is a UL registered, IEC compliant, compact, serviceable solution for protection of PLC controllers, SCADA systems, motor control centers and other process control systems.

Cable to Cable
Cadweld graphite mold designed and engineered to create cable to cable exothermically welded connections.

Non-Insulated Solid Conductor
Solid cable for a variety of applications.

Tape Conductor
Flat copper low impedance down conductor to be used in lightning protection or grounding applications.

nVent ERICO Hammerlock Ground Clamp
Irreversible mechanical connection connects the grounding conductor to the ground rod.

nVent ERICO Cadweld Tool Kit
Convenient tool kits for nVent ERICO Cadweld connection installations.

Copper-Bonded Ground Rod, Pointed
nVent ERICO copper bonded rods combine the strength of steel for ease of installation with molecularly bonded copper for long lasting corrosion resistance.

Ground Mat
Prefabricated ground mats, made of wire mesh, are ideal for systems designed for safety purposes to protect operators against “touch potentials" at manually operated disconnect switches.