Cable to Cable
Hover to magnify image or click to enlarge
Cable to Cable
nVent ERICO Cadweld graphite molds are designed and engineered for thousands of connection styles and conductor combinations.
Details
Application images
Resources
Features
- Forms a permanent, low resistance connection
- Provides a molecular bond
- nVent ERICO Cadweld Exothermic Connections are rated with the same current capacity as the conductor
- Portable installation equipment with no external source of power required
- Installers can be easily trained to make nVent ERICO Cadweld Exothermic Connections
- Connections can be visually inspected
Specifications
| XX-X-XX-XX-L-M-W | ||
| XX | Gamme des moules | |
| X | Code de prix | |
| XX | Code de conducteur 1 | |
| XX | Code du conducteur 2 | |
| L* | Creuset fendu |
La section de creuset est fendue sur les moules à ouverture horizontale pour un nettoyage plus facile
|
| M* | Moule uniquement | |
| W* | Plaques d’usure |
L’abrasion mécanique des moules est réduite aux points d’entrée des câbles
|
* Vide si aucun
Brochure
Installation Manual / Instruction Sheet
Certifications
DoC, ERICO Cadweld
English
EN IEC 62561-1:2017
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.