Varistar CP Top Cover Fan, Energy Efficient, Height 38 mm, 171 m³/h
Top covers with fans are compact active cooling units which do not consume rack space. The Varistar fan for top cover comes with high specifications.
Features
- Varistar Top Cover Fan, Height 38 mm, 171 m³/h
Specifications
PRODUCT ATTRIBUTES
Delivery of this product includes the following item(s):
| Item | Description | Quantity | |
|---|---|---|---|
| 1 | Fan 24V DC, black | 1 | |
| 2 | Protective grille to clip in, plastic, fiberglass reinforced, PA, UL 94 V‐0, black | 1 |
Alla on luettelo valtuutetuista jälleenmyyjistä, joilla on tällä hetkellä tämä tuote varastossa:
| Distributor | Quantity | Date in Stock |
|---|
*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.