Static Handle Plastic in Trapezoid Form, Grey
Hover to magnify image or click to enlarge
Static Handle Plastic in Trapezoid Form, Grey
The static plastic handle, trapezoid form in grey color can be mounted to a front panel for extraction of the PCB.
Details
Resources
Features
- With separate identification plate, Al 1.5 mm
- Handle, PC, UL 94 V-0
Specifications
| Works With | Front Panels |
| Product Type | Handle |
| Material | Polyphenylene Ether |
| Type | Static |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.