Hover to magnify image or click to enlarge
Snap in cable management finger kit
The hand mountable cable fingers ensure an optimal cable radius and prevent damage or breakage by ensuring an appropriate cable bend radius. The flexible T shaped structures protect the cables so that the structured cabling system remains undamaged and fully functional.
Features
- T-shaped cable fingers installable directly on the 19” panel mounts without screws allow for easy and clean management of copper and fiber optic cables, etc.
- Each 5-Finger unit can be individually snapped on to the 19” upright based on the cable management requirements
- The cable fingers protrude 81,5mm from the 19” upright, hence needs a minimum recess of ~82mm
- Finger spacing of 36,45mm for high density cabling
- Works only with Datacom 19” uprights / panel mounts with printed U Height identification - 24630013, 24630014 and 24630015
Specifications
PRODUCT ATTRIBUTES
Delivery of this product includes the following item(s):
| Item | Description | Quantity | |
|---|---|---|---|
| 1 | Cable Management snap in 5-finger unit, PVC UL94 V-0, height 221,45 mm, depth D = 149.28 mm | 20 |
CAD Generation
Alla on luettelo valtuutetuista jälleenmyyjistä, joilla on tällä hetkellä tämä tuote varastossa:
| Distributor | Quantity | Date in Stock |
|---|
*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.