230 Card-Lok
Hover to magnify image or click to enlarge
230 Card-Lok
Catalog#: W230-2.80TM2
Card Lok designed for PCB retention and thermal transfer within cold wall applications.
⚠WARNING: This product can expose you to chemicals including Chromium (hexavalent compounds), which is known to the State of California to cause cancer and reproductive health issue. For more information, go to www.P65Warnings.ca.gov.
Details
Resources
CAD
Jakelijat alueellasi
Features
- Min expansion 6.99 mm (0.275")
- Weight 1.34 g/cm (0.120 oz/")
- DSCC 89064 / DSCC CID 59789
- Profile 5.59 mm (0.220") x 5.72 mm (0.225")
- Flexible mounting options
- 3 segment, non-shafted design
- Length 97 mm (3.80") to 325 mm (12.80"), 12.7 mm (0.5") increments
- For cold wall applications
- Available with gold chem film, clear chem film, black anodized, hard black anodized, or electroless nickel plating
- Screw actuated
- Average clamp force (4.80", black anodized) = 327 lbs
Specifications
PRODUCT ATTRIBUTES
Wedge-Lok/ Card-Lok Configurator
Configure your Wedge-Lok/ Card-Lok using the pull-down menus below. After each selection, the catalog number will automatically update.
Hyväksyntäviraston sertifikaatti
Tietolomake
CAD Generation
*Data subject to change without notice
Alla on luettelo valtuutetuista jälleenmyyjistä, joilla on tällä hetkellä tämä tuote varastossa:
| Distributor | Quantity | Date in Stock |
|---|
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.