Plug-In Unit Kit With Trapezoid Handle, Shielded, Grey
Hover to magnify image or click to enlarge
Plug-In Unit Kit With Trapezoid Handle, Shielded, Grey
Plug-in unit, with static handle and U-shaped front panel. The grey handle is assembled on the front panel. The U-shaped panel enables the assembly of a textile gasket.
Details
Resources
Features
- Front panel, U-profile, shielded
- Handle without extraction function
Specifications
| Material | Aluminum |
| Finish | Anodized; Passivated |
| Product Type | Front Panel |
| Type | Front Panel with Handle (PIU) |
| EMC Shielding | Yes |
Asennusohje
Luettelo
Test Report
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.