Minipac Rectangular Shape Case, Desktop
The rectangular Alu-profile case enables a user to insert 4 standard PCBs (height 100 mm x depth 160 mm). The PCBs will be inserted in grooves in the Alu-profile tube. Both sides are covered with 2.5 mm thick front panels.
Features
- Accommodates 4 standardized PCBs (height 100 mm, depth 160 mm) or rotated by 90° to accomodate 8 non-standardized PCBs (height 60 mm,depth 160 mm)
- PCB thickness 1.6 mm, spacing 10.16 mm (2 HP)
- Length D = 160 mm, long side 110.9 mm, short side 70.3 mm
- Desktop version
Specifications
PRODUCT ATTRIBUTES
Asennusohje
Luettelo
Delivery of this product includes the following item(s):
| Item | Description | Quantity | |
|---|---|---|---|
| 1 | Case, rectangular, Al extrusion | 1 | |
| 2 | Lateral cover plate, 2.5 mm, anodised | 2 | |
| 3 | Fixing material kit, user manual | 1 |
CAD Generation
Alla on luettelo valtuutetuista jälleenmyyjistä, joilla on tällä hetkellä tämä tuote varastossa:
| Distributor | Quantity | Date in Stock |
|---|
*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.