Breadcrumb
- Home
- ...
- Rack Mount Enclosures
- 19" Subrack Components
- Card Guides & Coding
- Coding & Accessories
- Keying/Coding for IEL/IET Handle and IEEE Guide Rail
- Keying/Coding for IEL/IET Handle and IEEE Guide Rail
Hover to magnify image or click to enlarge
Keying/Coding for IEL/IET Handle and IEEE Guide Rail
Based on the IEEE standard guide rails and handles can be coded to avoid the insertion of a wrong board into the wrong slot.
Features
- 4 possible positions, resulting in 64 codings per card guide; when coding the upper and lower card guide, 4096 codings will result
- Inserted in the chambers of the codable card guides as well as in the rear side of the die cast block of the handles type IEL or IET
- The keying/coding pegs prevent plug-in units to be mounted in wrong slots
Specifications
PRODUCT ATTRIBUTES
Delivery of this product includes the following item(s):
| Item | Description | Quantity | |
|---|---|---|---|
| 1 | Coding peg, Lexan 505R, UL 94V0, grey (RAL 7035) | 100 |
CAD Generation
Alla on luettelo valtuutetuista jälleenmyyjistä, joilla on tällä hetkellä tämä tuote varastossa:
| Distributor | Quantity | Date in Stock |
|---|
*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.