EMC Gasket for FMC and PMC


EMC Gasket for FMC and PMC
The O-ring gasket can be used for EMC shielding of PMC or FMC mezzanines. The O-ring will be assembled into the groove of the Mezzanine.
Details
Resources
Features
- EMC shielding, CHO Seal
Specifications
Width | 13.68mm |
Material | EPDM-SBR Rubber |
Product Type | O-Ring |
Asennusohje
Luettelo
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.