CPCI Secondary Backplane
Hover to magnify image or click to enlarge
CPCI Secondary Backplane
Details
Resources
Features
- In accordance with: PICMG 2.0 R3.0 CompactPCI Core Specification, PICMG 2.1 R2.0 Hot-swap Specification, PICMG 2.9 R1.0 System Management Bus Specification, PICMG 2.10 R1.0 Keying Specification
- Secondary backplane for use behind the bridge
- Secondary backplanes can also be used as tertiary backplanes; change of geographical address see user manual
Specifications
2D DXF
Asennusohje
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.