Adjustable Monitor Arm with Keyboard Tray
Pendant arm with keyboard tray with high flexibility and operability to connect HMI for the operator The collapsable articulate arm is ideal for a rack mounted stand workstation. It's an easy to install rack mountable appendage which allow panoramic movement possibilities for mounting a flat screen monitor and keyboard & mouse in industrial environments.
Features
- Support arm for mounting of flat screen monitor, Vesa Adapter 75x75 mm and 100x100 mm, keyboard and mouse on
- Fixing is to the side of the Heavy-Duty frame
- Static load-carrying capacity of arm maximal 8 kg, static load-carrying capacity of keyboard maximal 2.5 kg
- Support arm: Height-adjustable 300 mm; Angle of rotation on cabinet 180°; Monitor rotation angle 340° (fitted on cabinet 270°); Monitor tilt angle 60°; Integrated cable routing
- Suitable for industrial and laboratory applications
- Keyboard and Mouse storage place
Specifications
PRODUCT ATTRIBUTES
Delivery of this product includes the following item(s):
| Item | Description | Quantity | |
|---|---|---|---|
| 1 | Monitor Arm with keyboard tray, flexible | 1 | |
| 2 | User Manual | 1 |
Alla on luettelo valtuutetuista jälleenmyyjistä, joilla on tällä hetkellä tämä tuote varastossa:
| Distributor | Quantity | Date in Stock |
|---|
*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.