Stud to Web of Rail Kit
Hover to magnify image or click to enlarge
Stud to Web of Rail Kit
Details
Application images
Resources
Features
- Provides material to directly connect studs to the neutral axis of the rail web utilizing the exothermic process
- Kits include an nVent ERICO Cadweld mold allocation, mold cleaning tool, flint ignitor, studs, washers and nuts
Specifications
| Number of Connections | 1 |
| Minimum Order Quantity | 50 |
| Material | Graphite;Silicon Bronze;Stainless Steel 302 (EN 1.4324);Stainless Steel 304 (EN 1.4301) |
| Rail Type | RI52;RI59 |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.