Copper Ground Plate
        
        Hover to magnify image or click to enlarge
      
        Copper Ground Plate
The nVent ERICO Copper Ground Plate is designed to create an equipotential plane and help protect personnel and valuable equipment. These plates offer mechanical attachment points for grounding, providing a distinct solution for various applications.
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
      
          
          
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
          
      
      
    
              
            
        
      
  
  
      
    
  
        
                                                                          Resources
          
          
        
        
                        
            
        
  
    
               
 
          
  
      
    
  
        
                                                                                                                                      Related Products
          
          
        
        
                        
            
        
  
  
  
      
    
  
        
                                          Features
- Provides a large surface area to dissipate current into the ground
 - Available in a variety of sizes and pigtail configurations
 
Specifications
| Finish | Bare | 
| Material | Copper | 
| GPE-C-E-A-H-024-1L-024-(T) | ||
| GPE | Ground Plate Electrode | |
| C | Material | 
      C: Copper (C11000)
       | 
  
| E | Pigtail Connection | 
      C: Continuous (2 x “L J” ERICO CADWELD Connection)
       E: End (“L J” ERICO CADWELD Connection Style) N: No Pigtail  | 
  
| A | Plate Thickness Code (Stock Tolerance) | 
      A: 1/32” (Min. for Lightning – Cu)
       B: 1/16” (Min. for Power – Cu) C: 3/32” D: 1/8” E: 1/4” (Min. for Power – Stl.) F: 3/8” G: 1/2” H: 1/64” (26 GA) J: 3/16”  | 
  
| H | Plate Width Code | 
      A: 1” · B: 2” · C: 3” · D: 4” · E: 5” · F: 6” · G: 9” · H: 12” · J: 18”
       K: 24” · L: 30” · M: 36” · N: 42” · P: 48” · Q: 17” · R: 10”  | 
  
| 024 | Plate Length Code (inches) (3 digits required) | |
| 1L* | Pigtail Cable Type (ERICO Cable Code) | |
| 024* | Pigtail Length (inches) | |
| (T)* | Tinned | |
* Empty if none
Esite
Lisäreferenssit
- Warning
 - nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.