nVent ERICO PermaGround Water and Gas Pipe Ground Clamp
Hover to magnify image or click to enlarge
nVent ERICO PermaGround Water and Gas Pipe Ground Clamp
nVent ERICO PermaGround Water and Gas Pipe Ground Clamp is engineered of high-strength 6061-T6 aluminum alloy and are used for connecting copper or aluminum conductors to copper water pipe, galvanized pipe or steel conduit. The conductor and pipe range taking capabilities make this connector ideal for installations requiring long ground wire runs.
Details
Application images
Resources
Features
- Used for connecting copper water pipe, galvanized pipe or steel conduit
- Suitable for use with copper or aluminum conductors
Specifications
| For Outdoor Use | No |
| Material | Silicon Bronze |
Esite
Certifications
UL KDER E34440
English
ANSI/UL 467
UL KDER E34440
ANSI/UL 467
cUL KDER7.E220029
English
CSA C22.2 No. 41
cUL KDER7.E220029
CSA C22.2 No. 41
UL KDER.E220029
English
ANSI/UL 467
UL KDER.E220029
ANSI/UL 467
CSA 234283
CSA C22.2 No. 0, CSA C22.2 No. 41
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.