Joint Bond T6 Complete Welder Pair, Signal


Joint Bond T6 Complete Welder Pair, Signal
Details
Application images
Resources
Video
Related Products
Features
- Complete welder assembly provides a convenient means of attaching jumper bonds to the head of the rail, across the joint
- Connection is made within the confines of the splice bar
- Includes mold cleaner
Specifications
Rail Type | 85 lb to 141 lb T-Rail Sections |
Material | Steel;Graphite;Thermoplastic |
Esite
Certifications
DoC, ERICO Cadweld
English
EN IEC 62561-1:2017


- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.