Position Couplers
Designed to splice two curved, bent, or straight bars of the same diameter, when neither bar can be rotated.
Typical applications include bent bar, prefabricated cages and precast structural elements.
Filtro aplicado: 1
Productos | 7 resultados (40 artículos )

P8 Position Coupler, Plain
Número de catálogoNombre del artículoAdd to Quote action
P8 Position Coupler, Plain, 16 mm, #5, 15M
P8 Position Coupler, Plain, 20 mm, #6, 20M
P8 Position Coupler, Plain, 22 mm, #7
P8 Position Coupler, Plain, 25 mm, #8, 25M
P8 Position Coupler, Plain, 28 mm, #9, 30M
P8 Position Coupler, Plain, 32 mm, #10
P8 Position Coupler, Plain, 36 mm, #11, 35M
P8 Position Coupler, Plain, 38 mm, #12
P8 Position Coupler, Plain, 40 mm

P9 Position Coupler, Plain
Número de catálogoNombre del artículoAdd to Quote action
P9 Position Coupler, Plain, 20 mm, #6, 20M
P9 Position Coupler, Plain, 22 mm, #7
P9 Position Coupler, Plain, 25 mm, #8, 25M
P9 Position Coupler, Plain, 28 mm, #9, 30M
P9 Position Coupler, Plain, 32 mm, #10
P9 Position Coupler, Plain, 36 mm, #11, 35M
P9 Position Coupler, Plain, 38 mm, #12
P9 Position Coupler, Plain, 40 mm
P9 Position Coupler, Plain, 43 mm, #14, 45M
P9 Position Coupler, Plain, 57 mm, #18, 55M

P9 Position Coupler, Coated

P8 Position Coupler with Form Saving Plate
Número de catálogoNombre del artículoAdd to Quote action
P8 Position Coupler with Form Saving Plate, 32 mm, #10

P8 Position Coupler with Two Form Saving Plates
Número de catálogoNombre del artículoAdd to Quote action
P8 Position Coupler with Two Form Saving Plates, 25.59"
P8 Position Coupler with Two Form Saving Plates, 31.59"
P8 Position Coupler with Two Form Saving Plates, 40.59"
P8 Position Coupler with Two Form Saving Plates, 48.59"

P24 Position Coupler
Número de catálogoNombre del artículoAdd to Quote action
P24 Position Coupler, 28 mm, #9, 30M
P24 Position Coupler, 32 mm, #10
P24 Position Coupler, 36 mm, #11, 35M
P24 Position Coupler, 43 mm, #14, 45M
P24 Position Coupler, 57 mm, #18, 55M
P24 Position Coupler, 22 mm, #7
P24 Position Coupler, 25 mm, #8, 25M

P14 Position Coupler for Cryogenic Applications
Número de catálogoNombre del artículoAdd to Quote action
P14 Position Coupler for Cryogenic Applications, 12 mm, #4, 10M
P14 Position Coupler for Cryogenic Applications, 16 mm, #5, 15M
P14 Position Coupler for Cryogenic Applications, 20 mm, #6, 20M
P14 Position Coupler for Cryogenic Applications, 25 mm, #8, 25M
P14 Position Coupler for Cryogenic Applications, 28 mm, #9, 30M
P14 Position Coupler for Cryogenic Applications, 32 mm, #10