Solid Copper Ground Rod, Pointed
Hover to magnify image or click to enlarge
Solid Copper Ground Rod, Pointed
Details
Application images
Resources
Related Products
Features
- Solid copper ground rods made of high conductive hard drawn bare copper
Specifications
| Tensile Strength | 290 MPa Min |
| Tensile Strength | 42000 lbf/in² Min |
| Material | Copper |
Brochure
Catalog
Certifications
UL KDER.E220029
English
ANSI/UL 467
UL KDER.E220029
ANSI/UL 467
cUL KDER7.E220029
English
CSA C22.2 No. 41
cUL KDER7.E220029
CSA C22.2 No. 41
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.