Service Entrance Suppressor, 40 kA, Metal
Hover to magnify image or click to enlarge
Service Entrance Suppressor, 40 kA, Metal
Details
Application images
Resources
CAD
Related Products
Features
- Compact NEMA®-4 enclosure design can be flush mounted or installed in a small space
- LED status indication flag for status monitoring
- 120/240 VAC operating voltage suits the most common power distribution system for residential or small commercial buildings
- 40 kA 8/20 μs maximum surge rating provides protection suitable for service entrance and distribution panels
Specifications
Brochure
Flyer
Installation Manual / Instruction Sheet
Technical Handbook
Certifications
UL VZCA.E325047
ANSI/UL 1449
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.