Skip to main content

Please Select Your Country/Language Preferences

GBT Cover Open Hover to magnify image or click to enlarge

nVent ERICO PermaGround Intersystem Ground Tap

nVent ERICO PermaGround Lay-in Intersystem Ground Tap allows for fast and simple installation on a ground conductor below the meter. The lay-in style eliminates the need to cut or splice into existing conductors, and with no mounting required. The tap is dual-rated for use with both copper and aluminum conductors.

Read more Read less
  • UL KDER
  • CSA 4414-04
Print This Page
Need technical support or a quote? We're here to help.
Contact Us Where to Buy
Details

Features

Specifications

Material Aluminum
Data Copied
Metric   |   Imperial

Diagrams

Application images Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote? We're here to help.
Contact Us Where to Buy