nVent ERICO PermaGround GTGC Connector
Hover to magnify image or click to enlarge
nVent ERICO PermaGround GTGC Connector
nVent ERICO PermaGround GTGC Clamp is a ground clamp crafted from premium materials and stands out for its versatility and suitability across a wide range of grounding and bonding applications. Tested and approved for use with aluminum, galvanized steel, steel, copper, and more, it accommodates installations such as cable tray, bus bar, rebar, Ufer ground, and lattice towers. Featuring stainless-steel hardware and an internal hex bolt, it delivers superior corrosion resistance and effortless installation.
Details
Resources
Features
- Manufactured from high strength copper alloy
- Tin plated for corrosion resistance
- Internal hex drive
- Rated for direct burial in earth and concrete
Specifications
| Material | Copper |
Certifications
UL KDER E34440
English
ANSI/UL 467
UL KDER E34440
ANSI/UL 467
CSA 4414-04 29601
English
CSA C22.2 No. 41
CSA 4414-04 29601
CSA C22.2 No. 41
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.