nVent ERICO Fence/Pipe/Pedestal Grounding Clamp
        
        Hover to magnify image or click to enlarge
      
        nVent ERICO Fence/Pipe/Pedestal Grounding Clamp
The nVent ERICO line of dual conductor clamps offers a full range of grounding products for fence, pipe and pedestal applications ranging from 0.5" –1.25" diameters. The clamps feature a swing-in U-bolt design to save installers time on the job and are made of a tin-plated, copper composition which ensures a reliable, high-quality connection for every application. Each clamp carries the same wide conductor range of #6 – #2 AWG to allow for versatility during installation and reduce the need for additional on-site inventory. The entire nVent ERICO line of fence, pipe and pedestal clamps has been rigorously tested to ensure connection strength and current carrying capabilities.
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
  
        
                                            Application images
          
          
        
        
                                            Resources
          
          
        
        
                        
            
        
  
    
               
  
    
                    
  
  
      
      
  
    
      
    
    
      
  
      
      
      
  
    
      
    
    
      
  
      
  
              
  
  
      
      
  
    
      
    
    
      
  
      
      
      
  
    
      
    
    
      
  
      
  
                
      
 
          
  
      
    
  
        
                                                                                                                                                                  
Features
- Composed of electro, tin-plated copper with stainless steel hardware
 - Cross-directional feature designed for vertical or horizontal grids
 - Swing-in design allows for easy installation with no loose hardware
 - Suitable for direct burial in concrete or earth
 - Appropriate for use with one or two conductors
 
Specifications
Certifications
        cUL KDER7.E220029
      
      
              
          English
        
      
          
      CSA C22.2 No. 41
    
      
        cUL KDER7.E220029
      
      
      
          
      CSA C22.2 No. 41
    
      
        UL KDER.E220029
      
      
              
          English
        
      
          
      ANSI/UL 467
    
      
        UL KDER.E220029
      
      
      
          
      ANSI/UL 467
    
      - Warning
 - nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.