Skip to main content

Please Select Your Country/Language Preferences

PH38155.jpg image Hover to magnify image or click to enlarge

nVent ERICO Cadweld Plus Rail Track Connector Bond Kit, Single-Leg

The nVent ERICO Cadweld Plus Rail Track Connector Bond Kit, Single-leg, is intended to be welded to the web of the rail at the neutral axis as a single-leg connection. The kit has all the necessary components to establish a welded bond connection to the web of the rail. This technique guarantees connection reliability and consistent electrical resistance, using nVent ERICO Cadweld Plus welding material. The bond is designed to be welded at the rail profile neutral axis level, where the stress and strain are minimal.

Read more Read less Print This Page
Need technical support or a quote? We're here to help.
Contact Us Where to Buy
Details

Features

Specifications

Handle Clamp C105B x 2, Sold Separately
Material Cadmium Bronze;Copper Alloy
Finish Electrogalvanized;Tinned
Bond Terminal Style Tab
Data Copied
Metric   |   Imperial

Diagrams

Application images Resources Video
Introduction to nVent ERICO Cadweld Plus Installation Process

Play

nVent ERICO Rail Solutions Overview

Play

Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
WARNING: This product can expose you to chemicals including cadmium, which is known to the State of California to cause birth defects or other reproductive harm.  For more information go to www.P65Warnings.ca.gov.
Need technical support or a quote? We're here to help.
Contact Us Where to Buy