Copper Utility Ground Plate, One Pigtail
Copper Utility Ground Plate, One Pigtail
The nVent ERICO Copper Utility Ground Plate with One Pigtail is a grounding and bonding solution designed for the Irrigation industry. The pigtail is welded using a Cadweld exothermic connection to create a permanent molecular bond that will not loosen or corrode, ensuring the durability and reliability of the system. The ground plate provides a large surface area to dissipate current into the ground, which is beneficial in areas with high resistivity, such as rocky, sandy, or shallow soil conditions, where using only a ground rod may not be feasible. The pigtail provides added flexibility in the placement of the ground plate.
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
      
          
          
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
              
  
        
                                            Application images
          
          
        
        
                                            Resources
          
          
        
        
                        
            
        
  
    
               
 
          
  
      
    
  
        
                                                                                                                                                                  
Features
- Provides a large surface area to dissipate current into the ground
 - Available in a variety of sizes and pigtail configurations
 
Specifications
| Material | Copper | 
- Warning
 - nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.