Skip to main content
Please Select Your Country/Language Preferences

Copper-Bonded Ground Rod, One Pigtail

The nVent ERICO Copper-Bonded Ground Rod, One Pigtail features a Cadweld exothermic connection that attaches the pigtail to the rod with a permanent, molecular bond that will not loosen or corrode. The pigtail has a thick copper coating for durability and conductivity. The rod undergoes a unique manufacturing process resulting in a straighter, stronger core that makes installation easier. The rod also has a uniform layer of molecularly bonded copper that provides long-lasting corrosion resistance. The Cadweld exothermic connnection and the Copper-Bonded Ground Rod are designed to maintain for the life of the conductor and/or installation and can withstand repeated fault currents without failing.

Read more Read less Print This Page
Need technical support or a quote? We're here to help.
Contact Us Where to Buy
Details

Features

Specifications

Material Copper-Bonded Steel
Data Copied
Metric   |   Imperial

Diagrams

Resources Related Products
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
WARNING: This product can expose you to chemicals including nickel, which is known to the State of California to cause cancer and birth defects or other reproductive harm.  For more information go to www.P65Warnings.ca.gov.
Need technical support or a quote? We're here to help.
Contact Us Where to Buy