Copper-Bonded Ground Rod, One Pigtail
Copper-Bonded Ground Rod, One Pigtail
The nVent ERICO Copper-Bonded Ground Rod, One Pigtail features a Cadweld exothermic connection that attaches the pigtail to the rod with a permanent, molecular bond that will not loosen or corrode. The pigtail has a thick copper coating for durability and conductivity. The rod undergoes a unique manufacturing process resulting in a straighter, stronger core that makes installation easier. The rod also has a uniform layer of molecularly bonded copper that provides long-lasting corrosion resistance. The Cadweld exothermic connnection and the Copper-Bonded Ground Rod are designed to maintain for the life of the conductor and/or installation and can withstand repeated fault currents without failing.
Details
Resources
Related Products
Features
- Pigtails are connected with an exothermic Cadweld connection to rod
- 99.9% pure electrolytic copper coating
- Manufactured in an ISO-registered manufacturing facility
- Rods have a high carbon steel core and tip that provide superior strength when driving
Specifications
| Material | Copper-Bonded Steel |
Brochure
Flyer
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
WARNING: This product can expose you to chemicals including nickel, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.