Conductor Insulation Stripping Tool
 Hover to magnify image or click to enlarge
        
        Hover to magnify image or click to enlarge
       
        Conductor Insulation Stripping Tool
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
            
          
          
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
              
  
        
                                            Application images
          
          
        
        
                                            Resources
          
          
        
        
                        
            
        
  
    
               
 
          
  
      
    
  
        
                                                                          Video
          
          
        
        
                        
            
        
  
  
                                                
            
       Related Products
  
          
                    
      
    
  
        
                                                                          Related Products
          
          
        
        
                        
            
        
  
  
  
      
    
  
        
                                          Features
- Provides precision stripping without damaging the conductor or inner insulation
- Strips quickly, even in cold climates
- Guarded cutting blades ensure safety
- SBRTLW418 strips the inner orange colored insulation from the three conductors with 4/64" insulation, without harming the inner conductors or disturbing the clear protective wrap and silicone water stop material surrounding the conductors
- SBRTRR418 strips the outer insulation only
Specifications
| Length (L) | 4 3/4" | 
| Length (L) | 120mm | 
| Material | Aluminum;Steel | 
Brochure
Installation Manual / Instruction Sheet

- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.