Coaxial Surge Protector
Hover to magnify image or click to enlarge
Coaxial Surge Protector
Details
Resources
CAD
Features
- Simple plug-in installation
- Supplied with mounting bracket and ground lug terminal
- Low insertion and return loss
- Wide operating frequency spectrum
Specifications
| Capacitance | 1.5 pF |
| Insulation Resistance | 10 |
| Max Discharge Current (Imax), Per Mode | 20kA 8/20 μs |
| Impulse Life | 400 @ 500 A 10/1000 μs |
| Temperature | -40 to 194 °F |
| Temperature | -40 to 90 °C |
| Frequency | 0 - 3 GHz |
| Enclosure Rating | IP 20;NEMA®-1 |
| Enclosure Material | Metal |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.