A22 Standard Coupler, High Strength, Plain
Hover to magnify image or click to enlarge
A22 Standard Coupler, High Strength, Plain
The A22 family of standard couplers is designed for use on ASTM A615 grade 100 (700MPa) reinforcing steel. The performance of the spliced connection is designed to meet the bars' specified ultimate tensile strength of 115ksi (792MPa).
Details
Resources
CAD
Video
Features
- Designed to splice the same diameter bars where one bar can be rotated and the bar is not restricted in its axial direction
- Slim design reduces concrete cover
- Installs quickly and easily
Specifications
| Finish | Plain |
| Material | Steel |
| 100% U.S. Domestic Content | Yes |
| Designed to Meet | AASHTO;ABNT NBR 8548:1984;ACI 318 Type 1 (125% Specified Yield);ACI 318 Type 2 (Specified Tensile);ACI 349;ACI 359;AS3600 |
Brochure
Data Sheet
Installation Manual / Instruction Sheet
Technical Handbook

- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.