Improved nVent CADDY Cat HP J-Hook Mod Clip with Angle Bracket
Hover to magnify image or click to enlarge
Improved nVent CADDY Cat HP J-Hook Mod Clip with Angle Bracket
Improved nVent CADDY Cat HP Mod Clip J-Hook Bracket with Angle Bracket simplifies cable management with color-coded options for easy pathway identification and rapid attachment to various surfaces. The bracket allows for customizable cable routing configurations while ensuring compatibility with nVent CADDY Cat HP components of any size—making it a trusted choice in the field.
Details
Application images
Resources
Features
- Works with nVent J-Hook Versa-Mount technology from nVent CADDY
- Quickly and easily attaches to concrete, steel or composite metal decking
- Integrated pin installs easily using powder-actuated or single-shot gas-actuated tools
- ICC-ES ESR-2024 evaluation report available for drive pin from DEWALT® ready-to-go out of the box
Specifications
| Finish | nVent CADDY Armour |
| Material | Spring Steel |
Installation Manual / Instruction Sheet
Certifications
cUL DWMU7.E165703
CAN/CSA C22.2 No. 18.4-04
UL DWMU.E165703
ANSI/UL 2239
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.