Skip to main content

Please Select Your Country/Language Preferences

plug in unit 3u Hover to magnify image or click to enlarge

Plug-In Unit Kit With IEL Handle for Rear I/O, Shielded, Black

Plug-in unit, with IEL inserter/extractor black handle, 3 U, rear I / O assembly. The U-shaped front panel enable shielding with a textile gasket.

Read more Read less
  • RoHS
Print This Page
Details

Features

Specifications

Rack Height 3U
Material Aluminum
Finish Anodized; Passivated
Product Type Front Panel
Type Front Panel with Handle (PIU)
EMC Shielding Yes
Data Copied
Metric   |   Imperial

Diagrams

Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.