Land Based Vehicles
Performance and Dependability for Mission Critical Applications
Whether for sustainment or modernization, nVent SCHROFF’s rugged offering is well suited for protecting critical applications such as integrated battle communications, logistics and fleet operations, and radar systems.
Product Portfolio
Product Spotlight: Rugged VPX Systems
Titan COTS – For HighShock and Vibration Applications
For rugged applications within the mobile aerospace and defense industry, nVent offers the nVent SCHROFF Titan COTS system with enhanced shock and vibration resistance. This 19″ VPX system is mechanically based on the SCHROFF EuropacPRO type R subrack and can withstand shock loads up to 25g and vibrations up to 3g.
Best in class signal integrity for highest data transfer rates with nVent SCHROFF VPX backplanes
Supports latest VPX standard with link speeds to 10.3125 Gbaud data rate
Optional heat dissipation with front-to-back forced air cooling and fan speed control
Front cooling panel is easily removed for maintenance and accessability
Simple and quick adaptations with modular construction