Railway and Transportation Solutions
Enabling and securing smart rail applications
With over six decades of experience serving leading railway companies, nVent SCHROFF is a global leader in systems protection. In close collaboration with our railway partners, we design innovative, standards-compliant and cybersecure solutions, manufacture high-performance systems, and even support our customers with the assembly of their advanced electrical railway infrastructure. Both for onboard, track-side, and technical room environments.
Wide Range of Railway and Transportation Solutions
Explore the interactive hotspots to see application-specific products for railway systems, resources, and more.
Supporting Modern Rail and Transportation Solutions
The comprehensive range of rail certified standard electronics enclosures demonstrates resiliency and safe railway system operation every day on-board and trackside every day on-board and trackside for high speed rail systems and metro. Thanks to a modular platform, nVent SCHROFF railway, cabinets and systems can be quickly and easily adapted to meet specific application requirements.
CERTIFIED PRODUCTS FOR RAILWAY TECHNOLOGY
Whether on-board, in the technical room or trackside – the modular product platform approach, railway system application expertise and innovative technologies ensure best-in-class, rail certified electronics packaging – designed and engineered by nVent SCHROFF.
Rugged mechanics, shock and vibration resistance, perfect shielding, optimized cooling, dependable power supplies and outstanding system management – nVent SCHROFF ensures the resilient protection of your railway systems.
Virtual Railway Environment
Learn more about nVent Rail Solutions by exploring the different areas of rail infrastructure through nVent products, with detailed application scenarios including the technical room as well as on-board train controllers trackside applications.
Walking virtually through these applications showcases a comprehensive inventory of nVent solutions including product information and resources from nVent brands including nVent ERICO, ERIFLEX, CADDY, LENTON, SCHROFF, and HOFFMAN.
Customer Case Studies & References
Implementing next-generation railway technology such as communication-based train control (CBTC) supported by Wireless Max, FRMCS, LTE or 5G-Metro, require integrating advanced hardware and systems into new and existing equipment.
With many products specifically designed and certified for railway systems, nVent SCHROFF offers railway subracks and enclosures solutions for indoor, on-board, and outdoor trackside signaling, train controller, and communications equipment.

Robust Pantograph Monitoring
System
- Advantech 3U CompactPCI processor and I/O cards in an nVent SCHROFF 3U chassis
- Standard 19-inch rackmount enclosure that effectively dissipates heat
- Outstanding RFI shielding and protection from high shock and vibration for on-board applications

19” EMC Indoor
Railway Cabinets
- Safe performance in critical environments
- Best-in-class EMC shielding concept
- Tested successfully to EN 61000-5-7 up to 18 GHz

Subracks for On-Board WiFi
Rolling Stock
- 3U and 6U boards to be integrated
- SNCF certified
- Subrack’s front rail should be suited to UBK handle
RAILWAY ENCLOSURES - TESTED TO ALL STANDARDS
- IEC 61969-3 and EN 50125-3
Protection against environmental conditions
- EN 50125-3
Shock & vibration (1-3 m from the rail)
- EN 60529
Ingress protection up to IP65
- IEC 61587-2 and IEC 61969-3
Earthquake resistance up to Seismic Bellcore Zone 4
- EN6100-5-7
EMC protection provided by enclosures against EMI (electromagnetic interference)
- EN 50125-1/-3
Wind resistance (180 km/h)
- EN 1627 and EN 1630
Vandalism protection
- IEC 61969-2
Coordination dimensions
- IEC 60068-2-75, IEC 62262, IK 10
Impact/hammer test
- EN 45545
Fire protection
- EN 50155
Rolling stock and on-board railway electronics protection
- AREMA and CENELEC
American Railway Engineering and European Railway Certification Standards
Where Performance meets Dependability

THERMAL SIMULATIONS
Simulations of temperature distribution and airflow patterns assist in designing the cooling concept and in locating hot spots.
SALT SPRAY TESTING
Corrosion resistance and surface ageing of the test object are tested in a vaporised salt solution.
SHOCK AND VIBRATION TESTING
nVent SCHROFF solutions assure impact resistance in mobile applications. nVent products are tested with typical loads, either in-house or in laboratories of certified institutions.
WIND-TUNNEL TESTING
Airflow volumes and resistance characteristics are determined in a wind tunnel, allowing us to establish air cooling for optimal efficiency.
NOISE MEASUREMENT
The noise level generated by an object is measured using the latest technology to ensure conformity to the industry standard.
CLIMATE BAY TESTING
Products can be tested under extreme environmental conditions in our in-house climate bays.
HF SHIELDING TESTING
HF shielding is designed into the basic structures of nVent SCHROFF Railway products. Testing takes place in our own laboratory or at the High Frequency Institute the University at Karlsruhe, Germany.
Helpful Resources
RECOMMENDED E-BOOKS FOR ENABLING THE LATEST RAILWAY TECHNOLOGY
Modernizing Rolling Stock

Modernizing aging equipment for rolling stock presents unique challenges such as installing new electronics in on-board locations where space is at a premium.
- Retrofitting on board train equipment
- Ensuring passenger and operator safety
- Providing full access to train controllers and electronics
- Global delivery and easy installation