Mgrp Mounting Plate, GMP
Hover to magnify image or click to enlarge
Mgrp Mounting Plate, GMP
The steel mounting plate contributes to speeding up the assembly of the MGRP boxes, since it can be machined easily and equipped with components before being mounted.
Details
Benefits
Resources
Features
- Description: Mounting plate for MGRP boxes.
- Material: 1.5 mm galvanized steel, 2.5 mm for GMP1656E.
- Pack quantity: 1 piece.
Specifications
| Finish | Galvanized |
| Material | Galvanized Steel |
Filter By
Select Filters
Filter By
Clear filtersFilters applied:0
- Height
- View All
13 parts found.
Catalog Number
to
of
Page
of
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.