Transient Discriminating Panel Protectors
nVent ERICO’s line of Transient Discriminating Panel Protectors are designed for critical protection applications. This line is specifically designed for equipment, panel and motor protection applications and to provide long life, even under the most adverse over-voltage conditions.
Features
- Built-in safety features include TD Technology, thermal protection and short circuit current cartridge fusing
- Compact NEMA®-4 enclosure design can be flush mounted or installed in a small space
- Available in various operating voltages to suit most common power distribution systems
- CE, UL® 1449 Edition 4 Listed
Subcategories
Products | 10 results (17 items)

Compact TDX Panel Protector, 50 kA
          Compact panel surge protector, 50 kA.
        

TDX Flush Plate
          Flush plate kit for mounting behind drywall.
        

Replacement Fuse for Modular TDX Panel Protector
          Replacement fuse for modular TDX panel protectors.
        

Side-Mount Kit for TDX Panel Protector
          Side-mount kit for compact and modular TDX panel protectors.
        

Modular TDX Panel Protector, 100 kA
          Transient Discriminating (TD) Technology provides increased service life.
        

Modular TDX Panel Protector, 100 kA with Surge Counter
          The TDX are designed for critical protection applications. Specifically designed for equipment, panel and motor protection even under the most adverse over-voltage conditions.
        

Modular TDX Panel Protector, 200 kA
          Transient Discriminating (TD) Technology provides increased service life.
        

Modular TDX Panel Protector, 200 kA with Surge Counter
          The TDX are designed for critical protection applications. Specifically designed for equipment, panel and motor protection  even under the most adverse over-voltage conditions.
        

Modular TDX Panel Protector, 300 kA
          The TDX are designed for critical protection applications. Specifically designed for equipment, panel and motor protection  even under the most adverse over-voltage conditions.