Transient Discriminating Panel Protectors
nVent ERICO’s line of Transient Discriminating Panel Protectors are designed for critical protection applications. This line is specifically designed for equipment, panel and motor protection applications and to provide long life, even under the most adverse over-voltage conditions.
Features
- Built-in safety features include TD Technology, thermal protection and short circuit current cartridge fusing
- Compact NEMA®-4 enclosure design can be flush mounted or installed in a small space
- Available in various operating voltages to suit most common power distribution systems
- CE, UL® 1449 Edition 4 Listed
Products | 3 results (3 items)

Compact TDX Panel Protector, 50 kA
          Compact panel surge protector, 50 kA.
        

Modular TDX Panel Protector, 100 kA
          Transient Discriminating (TD) Technology provides increased service life.
        

Modular TDX Panel Protector, 200 kA
          Transient Discriminating (TD) Technology provides increased service life.