Non-DIN Rail Surge Protection
Filter applied: 1
Products | 21 results (51 items)

Compact TDX Panel Protector, 50 kA
Compact panel surge protector, 50 kA.

TSG-SRF Replacement Secondary Module

DT Panel Protector (B), 120 kA
DTX120 Series of Surge Protective Devices (SPD) features a cUL 1449 listing and provides premium protection against damaging transients and surge currents, particularly in Type 1 and Type 2 locations.

Service Entrance Suppressor(F), 160 kA
Economical primary surge protection with surge filter suitable for point-of-entry facility protection.

Surge Reduction Filter N-Series, Single Phase
High-performance protection incorporating Spark Gap and Transient Discriminating (TD) technologies.

DT Panel Protector (F), 120 kA
DTX120 Series of Surge Protective Devices (SPD) features a cUL 1449 listing and provides premium protection against damaging transients and surge currents, particularly in Type 1 and Type 2 locations.

Surge Reduction Filter N-Series, Three Phase
Surge Reduction Filter N-Series, Three Phase.

DT Panel Protector (B), 240 kA
DTX240 Series of Surge Protective Devices (SPD) features a cUL 1449 listing and provides premium protection against damaging transients and surge currents, particularly in Type 1 and Type 2 locations.

DT Panel Protector (F), 240 kA
DTX240 Series of Surge Protective Devices (SPD) features a cUL 1449 listing and provides premium protection against damaging transients and surge currents, particularly in Type 1 and Type 2 locations.

Telecom Surge Protector
Cost effective surge solution for telecom base stations, protecting circuits at the point of entry.

TSG Surge Reduction Filter, Three Phase

Modular TDX Panel Protector, 100 kA
Transient Discriminating (TD) Technology provides increased service life.